infrastructure for a connected world

An image of F.O. Polishing Pad
FPAD


Fiber polishing pad (70 durometer).
Weight (g) 134
Weight (lbs) 0.295
Application Fiber Optic Connectors
Material Rubber/Acrylic
Part Features Rubber pad is used for polishing and the acrylic. Plate is used for support
Sub Brand Opticom
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000