infrastructure for a connected world

An image of Heat Shrink Gun, 115V, High Temp
HSG-115V-650


Heat shrink gun with stand, temperature range of 650°F (343°C) to 900°F (482°C) plus stand.
Type Heat Shrink Tool
Temperature Range 650°F - 900°F 343°C - 482°C
CE Compliant No
Part Features Temperature range 650f to 900f, additional accessories can be ordered. Equipped with a circular stand. 115 volts, 10 amp, Dual Temperature switch
RoHS Compliancy Status Not Sold In Europe
Min. Order Qty. 1