infrastructure for a connected world

4
Results Found
Results per page:
An image of Cable Tie Tool, Low Volume, For use with Lt-Hvy, Hvy and Extra-Hvy Ties
ST3EH

The cable tie tool in blue (handles) installs light-heavy, heavy, and extra-heavy cross-section cable ties. It features durable all-steel construction with comfortable rubber handles. Weighing 9 oz. (256g), it is sold individually.

An image of Cable Tie Tool, Low Volume, For use with Std, Hvy-Std, Lt-Hvy and Hvy Ties
STH2

The cable tie tool in red installs standard, heavy-standard, light-heavy, and heavy cross-section cable ties. It is an inexpensive, maintenance-free, all-purpose tool with an ergonomic handle design and short handle span. It also features a top-loading feature for right- or left-handed users. Weighing 2.5 oz. (71g), it is sold individually.

An image of Cable Tie Tool, Low Volume, For use with Lt-Hvy and Hvy Ties
STHV

The cable tie tool in light gray and black installs light-heavy and heavy cross-section cable ties. Made with durable all-steel construction, it features a "travel stop" that helps prevent pinched fingers. Weighing 13 oz. (367g), it is sold individually.

An image of Cable Tie Tool used with Min, Int and Std Ties, Low Volume Usage
STS2

The cable tie tool in black installs miniature, intermediate, and standard cross-section cable ties. This inexpensive, maintenance-free, all-purpose tool has an ergonomic handle design and short handle span. It also features a top-loading feature for right- or left-handed users. Weighing 2.5 oz. (71g), it is sold individually.



4
Results Found
Results per page: