infrastructure for a connected world

An image of Pneumatic Cable Tie Tool for Min., Int., and Std. Cable Ties - Leased

Installs Miniature, Intermediate, or Standard cross section cable ties Color identification: Black Selector Knob Weight: 15 oz. (427g) Replacement part kits can be part of a scheduled maintenance program
Product Type Pneumatic Hand Tools
Used With Cable Ties M, I, S
Material Metal tool with powder coat finish
Color Light Gray/Black
Weight (g) 427
Weight (oz.) 15.0
CE Compliant Yes
Part Features Powder coat finish with black knob; replacement parts can be part of a scheduled maintenance program.
Tool Type Manual clipping
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000