infrastructure for a connected world

An image of Cable Tie Gun Tool Holster
GHH


Cable Tie Gun Tool Holster - Designed to hold PANDUIT® GTS, GTSL, GTH, GS2B, GS2BL, GS4H, GS4EH, and PTS cable tie installation tools. Can also be used with stainless steel tie tool, GS4MT.
Material All Leather/Rivet Construction
Color Black
Used with Installation Tool GTS, GTSL, GS2B, GTH, GS4H, GS4EH, PTS, PPTS, ST3EH
Length (In.) 6.50
Length (mm) 165.1
Part Features All PVC and rivet construction for durability. Extra tie-down strap holds tool in place, easily fits on belt. Used wherever the hand tools are used — construction sites to assembly line for a convenient and handy place for the tool.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000
Contents Leather holster.