infrastructure for a connected world

8
Results Found
Results per page:
Nest crimping die used with Panduit CDI-920-24 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 25mm<sup>2</sup> Class 5f and Class 6f flexible strand metric conductor.
CD-920-1/0NEST

Nest crimping die used with Panduit CDI-920-24 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 25mm2 Class 5f and Class 6f flexible strand metric conductor.

Nest crimping die used with Panduit CDI-920-48 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 70 mm<sup>2</sup> Class 5f and Class 6f flexible strand metric conductor.
CD-920-250NEST

Nest crimping die used with Panduit CDI-920-48 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 70 mm2 Class 5f and Class 6f flexible strand metric conductor.

Nest crimping die used with Panduit CDI-920-24 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 35 mm<sup>2</sup> and 50 mm<sup>2</sup> Class 5f and Class 6f flexible strand metric conductor.
CD-920-3/0NEST

Nest crimping die used with Panduit CDI-920-24 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 35 mm2 and 50 mm2 Class 5f and Class 6f flexible strand metric conductor.

Nest crimping die used with Panduit CDI-920-60 indenter die and specified tools for terminating Panduit copper compression lug and splices used with 300mm<sup>2</sup> Class 5f flexible strand metric conductor.
CD-920-300MXNST

Nest crimping die used with Panduit CDI-920-60 indenter die and specified tools for terminating Panduit copper compression lug and splices used with 300mm2 Class 5f flexible strand metric conductor.

Nest crimping die used with Panduit CDI-920-48 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 95 mm<sup>2</sup>, 120 mm<sup>2</sup> and 150 mm<sup>2</sup> Class 5f and Class 6f flexible strand metric conductor.
CD-920-400NEST

Nest crimping die used with Panduit CDI-920-48 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 95 mm2, 120 mm2 and 150 mm2 Class 5f and Class 6f flexible strand metric conductor.

Nest crimping die used with Panduit CDI-920-10 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 10 mm<sup>2</sup> and 16 mm<sup>2</sup> Class 5f and Class 6f flexible strand metric conductor.
CD-920-4NEST

Nest crimping die used with Panduit CDI-920-10 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 10 mm2 and 16 mm2 Class 5f and Class 6f flexible strand metric conductor.

Nest crimping die used with Panduit CDI-920-48 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 185mm<sup>2</sup> Class 5f and Class 6f flexible strand metric conductor.
CD-920-500NEST

Nest crimping die used with Panduit CDI-920-48 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 185mm2 Class 5f and Class 6f flexible strand metric conductor.

Nest crimping die used with Panduit CDI-920-60 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 240mm<sup>2</sup> Class 5f and Class 6f flexible strand metric conductor.
CD-920-750NEST

Nest crimping die used with Panduit CDI-920-60 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 240mm2 Class 5f and Class 6f flexible strand metric conductor.



8
Results Found
Results per page: