infrastructure for a connected world

2
Results Found
Results per page:
Die type 6 ton in-line crimping tool, 18V lithium-ion battery powered, 120 VAC charger, Jaw opening: 1.8" (45.7mm), Weight: 7.15 lbs. (3.2 kg) with battery, Length: 19.5" (495.3mm), Height: 4.5" (114.3mm), Width: 2.88" (73mm).
CT-3001

Die type 6 ton in-line crimping tool, 18V lithium-ion battery powered, 120 VAC charger, Jaw opening: 1.8" (45.7mm), Weight: 7.15 lbs. (3.2 kg) with battery, Length: 19.5" (495.3mm), Height: 4.5" (114.3mm), Width: 2.88" (73mm).

Die type 6 ton in-line crimping tool, 18V lithium-ion battery powered, 230 VAC charger; Jaw opening: 1.8" (45.7mm); Weight: 7.15 lbs. (3.2 kg) with battery; Length: 19.5" (495.3mm); Height: 4.5" (114.3mm); Width: 2.88" (73mm).
CT-3001/E

Die type 6 ton in-line crimping tool, 18V lithium-ion battery powered, 230 VAC charger; Jaw opening: 1.8" (45.7mm); Weight: 7.15 lbs. (3.2 kg) with battery; Length: 19.5" (495.3mm); Height: 4.5" (114.3mm); Width: 2.88" (73mm).



2
Results Found
Results per page: