infrastructure for a connected world

Remote control handle provides plastic carrying handle incorporating on/off activation switch that allows operator to hold crimp head and activate CT-901HP hydraulic pump with one hand. Use with Panduit remote hydraulic crimp heads CT-930CH, CT-940CH and CT-980CH. Equipped with 3/8" Parker type quick-connect coupler for attaching crimp heads to Panduit CT-900HPH hydraulic hose. Includes a 10
CT-901RCH


Remote control handle provides plastic carrying handle incorporating on/off activation switch that allows operator to hold crimp head and activate CT-901HP hydraulic pump with one hand. Use with Panduit remote hydraulic crimp heads CT-930CH, CT-940CH and CT-980CH. Equipped with 3/8" Parker type quick-connect coupler for attaching crimp heads to Panduit CT-900HPH hydraulic hose. Includes a 10', three wire control cable that can be directly connected to the CT-901HP pump.
Product Type Remote Control Handle for CT-901HP
CE Compliant No
For Use With CT-930CH, CT-940CH, and CT-980CH crimp heads.
Height In (mm)
Length In (mm)
Width In (mm)
Includes Includes a 10', three wire control cable that can be directly connected to the CT-901HP pump.
Part Features Remote control handle provides incorporating on/off activation switch,Equipped with 3/8" Parker type quick-connect coupler.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000