infrastructure for a connected world

1
Results Found
Results per page:
An image of Crimp Head, Remote Hydraulic, Dieless, 4.7 Ton, use with CT-8250HP
CT-980LPCH

Remote hydraulic crimp head provides UL Listed or Recognized and CSA Certified terminations of Panduit copper compression lugs and splices for #4 AWG – 250 kcmil code conductor.

Use with Panduit CT-8250HP hydraulic pump and CT-900LPHPH 10' hydraulic hose.

Specifications:
Output: 4.7 tons
Weight: 6.5 lbs.
Length: 10.5" with coupler
Height: 5.3"
Width: 2.5"

CT-980LPCH includes:
• Tool
• Steel tool case
• Supplied with male Parker type quick-connect fitting assembled to tool



1
Results Found
Results per page: