infrastructure for a connected world

1
Results Found
Results per page:
Remote hydraulic Uni-Die™ dieless crimp head provides UL Listed or Recognized and CSA Certified terminations of Panduit copper compression lugs and splices for #4 AWG – 750 kcmil copper code conductor.<CRLF><CRLF>Use with Panduit CT-901HP hydraulic pump and CT-900HPH 10' hydraulic hose.* <CRLF><CRLF>Specifications:<CRLF>Output: 6.2 tons<CRLF>Jaw opening: 1.46"<CRLF>Weight: 6.5 lbs.<CRLF>Length: 10.5"<CRLF>Height: 5.3"<CRLF>Width: 2.5"<CRLF><CRLF>CT-980CH includes:<CRLF>• Tool<CRLF>• Steel tool case<CRLF>• Supplied with female Parker type quick-connect fitting assembled to tool
CT-980CH

Remote hydraulic Uni-Die™ dieless crimp head provides UL Listed or Recognized and CSA Certified terminations of Panduit copper compression lugs and splices for #4 AWG – 750 kcmil copper code conductor.

Use with Panduit CT-901HP hydraulic pump and CT-900HPH 10' hydraulic hose.*

Specifications:
Output: 6.2 tons
Jaw opening: 1.46"
Weight: 6.5 lbs.
Length: 10.5"
Height: 5.3"
Width: 2.5"

CT-980CH includes:
• Tool
• Steel tool case
• Supplied with female Parker type quick-connect fitting assembled to tool



1
Results Found
Results per page: