infrastructure for a connected world

1
Results Found
Results per page:
An image of Crimp Head, Remote Hydraulic, Die Type, 10.5 Ton, use with CT-8250HP
CT-930LPCH

Remote hydraulic crimp head provides UL Listed or Recognized terminations of Panduit copper compression lugs and splices for #8 AWG – 250 kcmil copper code conductor and 10 – 120mm² copper metric class 2R conductor.

Use with Panduit CT-8250HP hydraulic pump and CT-900LPHPH 10' hydraulic hose.*

Specifications:
Output: 10.5 tons
Jaw opening: 1.65"
Weight: 11 lbs.
Length: 12 1/4"
Height: 5"
Width: 3"

CT-930LPCH includes:
• Tool
• Steel tool case
• Supplied with male Parker type quick-connect fitting assembled to tool



1
Results Found
Results per page: