infrastructure for a connected world

1
Results Found
Results per page:
Terminates Panduit compression connectors:<CRLF>• Copper compression lugs and splices for #8 AWG – 1000 kcmil code conductor<CRLF>• Copper compression lugs for #8 AWG – 777.7 kcmil flex conductor<CRLF>• Copper compression S Series, Pan-Term™ Tubular Terminals for #8 – 250 kcmil code conductor<CRLF>• Copper compression lugs and splices for 10mm² – 630mm² class 2R conductor<CRLF>• StructuredGround™ Direct Burial Compression Grounding System connectors #6 AWG – 500 kcmil code conductor<CRLF>• Copper compression CTAPF taps for #10 – 3/0 AWG code conductor<CRLF>• Copper compression CTAP taps for #8 – 4/0 AWG code conductor<CRLF>• Copper compression HTCT taps for #14 AWG – 250 kcmil code conductor, #14 – 4/0 AWG flex conductor<CRLF>• Aluminum compression lugs and splices for #6 AWG – 1000 kcmil code conductor<CRLF><CRLF>Use with Panduit CT-901HP hydraulic pump and CT-900HPH 10' hydraulic hose.*<CRLF><CRLF>Specifications:<CRLF>Output: 15 tons<CRLF>Jaw opening: 2"<CRLF>Weight: 14.5 lbs.<CRLF>Length: 14.5"<CRLF>Height: 4.1"<CRLF>Width: 2.5"<CRLF><CRLF>CT-940CH includes:<CRLF>• Tool<CRLF>• Steel tool case<CRLF>• Supplied with female Parker type quick-connect fitting assembled to tool
CT-940CH

Terminates Panduit compression connectors:
• Copper compression lugs and splices for #8 AWG – 1000 kcmil code conductor
• Copper compression lugs for #8 AWG – 777.7 kcmil flex conductor
• Copper compression S Series, Pan-Term™ Tubular Terminals for #8 – 250 kcmil code conductor
• Copper compression lugs and splices for 10mm² – 630mm² class 2R conductor
• StructuredGround™ Direct Burial Compression Grounding System connectors #6 AWG – 500 kcmil code conductor
• Copper compression CTAPF taps for #10 – 3/0 AWG code conductor
• Copper compression CTAP taps for #8 – 4/0 AWG code conductor
• Copper compression HTCT taps for #14 AWG – 250 kcmil code conductor, #14 – 4/0 AWG flex conductor
• Aluminum compression lugs and splices for #6 AWG – 1000 kcmil code conductor

Use with Panduit CT-901HP hydraulic pump and CT-900HPH 10' hydraulic hose.*

Specifications:
Output: 15 tons
Jaw opening: 2"
Weight: 14.5 lbs.
Length: 14.5"
Height: 4.1"
Width: 2.5"

CT-940CH includes:
• Tool
• Steel tool case
• Supplied with female Parker type quick-connect fitting assembled to tool



1
Results Found
Results per page: