infrastructure for a connected world

1
Results Found
Results per page:
An image of Manual Hydraulic Crimping Tool, Die Type, 14 Ton
CT-930

Terminates Panduit compression connectors:

• Copper compression lugs and splices for #8 AWG – 750 kcmil code conductor
• Copper compression lugs and splices for #8 AWG – 600 kcmil flex conductor
• Copper compression lugs and splices for 10mm² – 400mm² Class 2r metric conductor
• Copper compression lugs and splices for 10mm² – 300mm² Class 5f and 10mm² – 240mm² Class 6f metric conductor
• StructuredGround™ Direct Burial Compression Grounding System Connectors for #6 AWG – 250 kcmil code conductor and select 500 kcmil conductor combinations
• Copper compression CTAPF taps for #10 – 3/0 AWG code conductor
• Copper compression CTAP taps for #8 – 4/0 AWG code conductor
• Copper compression HTCT taps for #14 AWG – 250 kcmil code conductor, #14 – 4/0 AWG flex conductor
• Aluminum compression lugs and splices for #6 AWG – 600 kcmil code conductor
• Panduit® Pan-Term® Tubular Terminals for #8 AWG – 250 kcmil code conductor

Specifications:
Output: 14 tons
Jaw opening: 1.65"
Weight: 16.5 lbs.
Length: 25"
Handle span: 17 1/2" (open), 6" (closed)

CT-930 includes:
• Tool
• Plastic tool case with die storage



1
Results Found
Results per page: