infrastructure for a connected world

1
Results Found
Results per page:
Manual hydraulic Uni-Die™ Dieless Crimping Tool provides UL Listed or Recognized and CSA Certified terminations of Panduit copper compression lugs and splices for #4 AWG – 750 kcmil copper code conductor.<CRLF><CRLF>Specifications:<CRLF>Output: 6.2 tons<CRLF>Jaw opening: 1.46"<CRLF>Weight: 10.5 lbs.<CRLF>Length: 13"<CRLF>Height: 12"<CRLF>Width: 3"<CRLF>Handle span: 15" (open), 5.75" (closed)<CRLF><CRLF>CT-980 includes:<CRLF>• Tool<CRLF>• Plastic tool case
CT-980

Manual hydraulic Uni-Die™ Dieless Crimping Tool provides UL Listed or Recognized and CSA Certified terminations of Panduit copper compression lugs and splices for #4 AWG – 750 kcmil copper code conductor.

Specifications:
Output: 6.2 tons
Jaw opening: 1.46"
Weight: 10.5 lbs.
Length: 13"
Height: 12"
Width: 3"
Handle span: 15" (open), 5.75" (closed)

CT-980 includes:
• Tool
• Plastic tool case



1
Results Found
Results per page: