infrastructure for a connected world

3
Results Found
Results per page:
An image of Carrying Case for CT-720 Crimping Tool
C-720

Black steel carrying case for CT-720 crimping tool.

An image of Control Cycle Mechanism For Use With CT-720 Crimping Tool (optional)
CC-720

Optional controlled cycle mechanism only. Total weight of tool with CC-720 is 8.25 lbs.

An image of Manual Crimping Tool, Heavy Duty, Die Type
CT-720

Manual crimping tool for UL Listed or Recognized and CSA Certified terminations of Panduit copper compression lugs and splices for #8 AWG – 500 kcmil copper code conductor and aluminum compression lugs and splices for #6 AWG – 350 kcmil copper and aluminum code conductors. Provides UL Listed terminations of Panduit® Pan-Term® #8 – 2 AWG vinyl insulated terminals.

Color-coded CD-720 crimping dies, carrying/storage case, and controlled cycle mechanism must be purchased separately.

Specifications:
Output: 6 tons
Weight: 7.7 lbs.
Length: 26"
Handle span: 58" (open), 2.5" (closed)



3
Results Found
Results per page: