infrastructure for a connected world

.50" x 16
META-X


.50" x 16' (12.7mm x 4.9m) aluminum tape*.
Length (ft.) 16.00
Width (In.) 0.50
Width (mm) 12.7
Part Features Aluminum Tape, .50" x 16'
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000