infrastructure for a connected world

5
Results Found
Results per page:
An image of Blade Replacement Kit For PPTMT
KPPTMTB

Replacement blade kit for PPTMT.

An image of Gripper Replacement Kit For PPTMT
KPPTMTG

Replacement gripper kit for PPTMT.

An image of Filter Regulator for PPTS Tool
PL289N1

Filter/regulator for PPTMT installation tool, .5 micron element, regulated range 3-100 psig, features .13" (3.3mm) NPT female output port (to hose PPH10) and .25" (6.4mm) male quick disconnect to source air line.

An image of Hose Assembly for PTS, PPTS and PTH, 10' (3m)
PPH10

10.0' (3m) hose assembly (regulator to tool) for PPTMT Installation Tool; includes a .13" (3.3mm) NPT male connector (to regulator) and .13" (3.3mm) female quick disconnect (to tool).

An image of Installation Tool, MLT Ties, Pneumatic Style, S LH H Cross Section
PPTMT

Pneumatic Installation tool for use with the following stainless steel cross section ties:
Type MLT: Standard, light-heavy, and heavy
Type MLTFC: Standard and heavy
Type MLTC and MLTDH: Heavy
Used with custom length banding cross sections:
Type MB: Standard and heavy
Type MBC: Heavy
Automatically tensions and cuts off tie when predetermined tension is reached, providing more reliable and consistent installations.Ideal for high production applications.



5
Results Found
Results per page: