infrastructure for a connected world

An image of PBDCT Measuring Device
PBDCT-M


Measuring device for bench mount cutter tool for slotted wiring duct and cover (sold outside U.S. only).
Height (In.) -
Width (In.) 15.62
Depth (In.) -
NoteThis part is only available to customers outside the USA. (International customers only may order this part number).
Length (In.) 55.75
Length (mm) 1416.0
Part Features Easily cuts and Panduct slotted wiring duct and cover up to 6" (152.0) wide and 5" (127.0) high, Provides a smooth burr-free cut on both duct and cover
Weight (Kg) 20.0
Width (mm) 397.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000