infrastructure for a connected world

An image of Nylon rivet installation tool
TNR


Hand-held nylon rivet installation tool.
Tool Type Wiring Duct
Blade Length (In.) -
Length (In.) 9.25
Length (mm) 235.0
Description Hand held nylon rivet installation tool
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000