infrastructure for a connected world

An image of Heat Shrink Thin Kit, .19"-.50"(4.8mm - .5mm), Black
KP-HSTT1


Heat shrink kit box - plastic case, various sizes, black only. For DRY Locations.
Material Polyolefin cross-linked
Color Black
CSA Certified Yes
Military Specification AMS-DTL-23053/5 Class 1 (material performance only)
Length (m)
Environment Dry
Flammability Rating
Kit Contents 35 Each HSTT09 3/32" (2.4mm) I.D. 25 Each HSTT12 1/8" (3.2mm) I.D. 21 Each HSTT19 3/16" (4.8mm) I.D. 21 Each HSTT25 1/4" (6.4mm) I.D. 7 Each HSTT38 3/8" (9.5mm) I.D. 7 Each HSTT50 1/2" (12.7mm) I.D.
Max. Recovered I.D. (mm)
Min. Expanded I.D. (mm)
Number of Pieces by Diameter 35 Each HSTT09 3/32" (2.4mm) I.D. 25 Each HSTT12 1/8" (3.2mm) I.D. 21 Each HSTT19 3/16" (4.8mm) I.D. 21 Each HSTT25 1/4" (6.4mm) I.D. 7 Each HSTT38 3/8" (9.5mm) I.D. 7 Each HSTT50 1/2" (12.7mm) I.D.
Temperature Range -67°F - 275°F (-55°C - 135°C)
Type Heat Shrink Kit
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000
Contents 35 ea. of 3/32",1/8" 21 ea. of 3/16",1/4" 7 ea. of 3/8",1/2"