infrastructure for a connected world

An image of Heat Shrink Thin Kit, .19"-.50"(4.8mm - .5mm), Multi-color
KP-HSTT2


Heat shrink kit box - plastic case, various sizes, various colors.
Material Polyolefin cross-linked
Color Assorted
CSA Certified Yes
Military Specification AMS-DTL-23053/5 Class 1 (Colors) Class 2 (Clear) (material performance only)
Length (m)
Environment Dry
Flammability Rating
Kit Contents 35 Each HSTT09 3/32" (2.4mm) I.D. - 7 Colors 25 Each HSTT12 1/8" (3.2mm) I.D. - 7 Colors 21 Each HSTT19 3/16" (4.8mm) I.D. - 7 Colors 21 Each HSTT25 1/4" (6.4mm) I.D. - 7 Colors 7 Each HSTT38 3/8" (9.5mm) I.D. - 7 Colors 7 Each HSTT50 1/2" (12.7mm) I.D. - 7 Colors
Max. Recovered I.D. (mm)
Min. Expanded I.D. (mm)
Number of Pieces by Diameter 35 Each HSTT09 3/32" (2.4mm) I.D. - 7 Colors 25 Each HSTT12 1/8" (3.2mm) I.D. - 7 Colors 21 Each HSTT19 3/16" (4.8mm) I.D. - 7 Colors 21 Each HSTT25 1/4" (6.4mm) I.D. - 7 Colors 7 Each HSTT38 3/8" (9.5mm) I.D. - 7 Colors 7 Each HSTT50 1/2" (12.7mm) I.D. - 7 Colors
Temperature Range -67°F - 275°F (-55°C - 135°C)
Type Heat Shrink Kit
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000
Contents 35 ea. (5 ea color) 3/32",1/8"21 ea. (3 ea color) 3/16",1/4"7 ea. (1 ea color) 3/8", 1/2"