infrastructure for a connected world

13
Results Found
Results per page:
An image of Chaining Bracket
JMCB-X

Chaining bracket to extend J-Mod® capacity one level. Capacity: three levels maximum. For use with all single-level mounting brackets listed below.

An image of Single-Level Ceiling Mount Bracket
JMCMB25-1-X

Single-level ceiling mount bracket with one 1/4" (M6) mounting hole.

An image of Three-Level Ceiling Mount Bracket
JMCMB25-3-X

Three-level ceiling mount bracket with one 1/4" (M6) mounting hole. Maximum capacity of six J Hooks.

An image of Single-Level Drop Wire Bracket
JMDWB-1-X

Single-level drop wire bracket. Attaches to #12 wire or 3/8" (9.5mm) threaded rod. Maximum capacity of one J Hook per level.

An image of Three-Level Drop Wire Bracket
JMDWB-3-X

Three-level drop wire bracket. Attaches to #12 wire or 3/8" (9.5mm) threaded rod. Maximum capacity of one J Hook for each of three levels. Maximum static load of 40 pounds.

An image of J-MOD Cable Support for Use with Brackets
JMJH2-X

J Hook with snap lock attachments for use with all brackets listed below. Natural.

An image of J-MOD Cable Support for Use with Brackets
JMJH2-X20

J Hook with snap lock attachments for use with all brackets listed below. Black.

An image of J-MOD Wall Mount Cable Support
JMJH2W-X

J Hook for wall mount applications only. Two 1/4" (M6) mounting holes for user supplied screws.

An image of J-MOD Wall Mount Cable Support
JMJH2W-X20

J Hook for wall mount applications only. Two 1/4" (M6) mounting holes for user supplied screws.

An image of Single-Level Screw On Beam Clamp Bracket 7/8
JMSBCB87-1-X

Single-level screw-on beam clamp bracket for use with flanges up to 3/4" (19.1mm) thick.



13
Results Found
Results per page: