infrastructure for a connected world

An image of Chaining Bracket
JMCB-X


Chaining bracket to extend J-Mod® capacity one level. Capacity: three levels maximum. For use with all single-level mounting brackets listed below.
Application Support J-MOD J-Hooks
Type Chaining Bracket
Color Natural
Model (Design) Chaining Bracket
Max. Bundle Capacity (In.) N/A
Max. Static Load (Lbs.) 120.00
Max. Static Load (Kg) 54.43
Overall Length (In.) 6.37
Width (In.) 1.96
Material Zinc Plated Steel
CE Compliant No
Max. Bundle Capacity (mm) N/A
Part Features J-MOD System is a chainable cable pathway solution
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 10.0000