infrastructure for a connected world

101
Results Found
Results per page:
An image of J-Pro Cable Support System Ceiling Mount, Black
JP131CMB-L20

J-pro™ cable support system, with ceiling mount bracket that has one 3/16" (M5), 1/4" (M6), and 3/8" (M10) mounting hole, 1.31" (33.3mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.

An image of J-Pro Cable Support System Purlin Clip
JP131CP-L20

J-pro™ cable support system, with c-purlin clip for use with vertical flanges up to 1/4" (6.4mm) thick, 1.31" (33.3mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.

An image of J-Pro Cable Support System Drop Wire and Threaded Rod Clip
JP131DW-L20

J-pro™ cable support system, with clip for use with #12 wire and threaded rod up to 3/8" (9.5mm) in diameter or 1/8" - 1/4" (3.2mm - 6.4mm), 1.31" (33.3mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.

An image of J-Pro Cable Support System Drop Wire and Threaded Rod Clip, Blue
JP131DW-L6

J-pro™ cable support system, with clip for use with #12 wire and threaded rod up to 3/8" (9.5mm) in diameter or 1/8" - 1/4" (3.2mm - 6.4mm), 1.31" (33.3mm) max. bundle capacity, nylon 6.6 with metal attachments, blue, 50 pc. package quantity.

An image of J-Pro Cable Support System Hammer-On Beam Clamps, Black
JP131HBC25RBL20

J-pro™ cable support system, with hammer-on beam clamp for use with flanges 1/8" – 1/4" (3.2mm – 6.4mm) thick, rotates 360 degrees, 1.31" (33.3 mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.

An image of J-Pro Cable Support System Hammer-On Beam Clamps, Natural
JP131HBC50RB-L

J-pro™ cable support system, with hammer-on beam clamp for use with flanges 5/16" – 1/2" (7.9mm – 12.7mm) thick, rotates 360 degrees, 1.31" (33.3 mm) max. bundle capacity, nylon 6.6 with metal attachments, natural, 50 pc. package quantity.

An image of J-Pro Cable Support System Hammer-On Beam Clamps, Red
JP131HBC50RB-L2

J-pro™ cable support system, with hammer-on beam clamp for use with flanges 5/16" – 1/2" (7.9mm – 12.7mm) thick, rotates 360 degrees, 1.31" (33.3 mm) max. bundle capacity, nylon 6.6 with metal attachments, red, 50 pc. package quantity.

An image of J-Pro Cable Support System Hammer-On Beam Clamps, Black
JP131HBC50RBL20

J-pro™ cable support system, with hammer-on beam clamp for use with flanges 5/16" – 1/2" (7.9mm – 12.7mm) thick, rotates 360 degrees, 1.31" (33.3 mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.

An image of J-Pro Cable Support System Hammer-On Beam Clamps, Black
JP131HBC75RBL20

J-pro™ cable support system, with hammer-on beam clamp for use with flanges 9/16" – 3/4" (14.3mm – 19.1mm) thick, rotates 360 degrees, 1.31" (33.3 mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.

An image of J-Pro Cable Support System Screw-On Beam Clamp
JP131SBC50-L20

J-pro™ cable support system, with screw-on beam clamp for use with flanges up to 1/2" (12.7mm) thick, 1.31" (33.3 mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.



101
Results Found
Results per page: