infrastructure for a connected world

An image of Offset Bracket with 1/4" Mounting Hole
PAO


Offset bracket with 1/4" mounting hole, Silver.
Application Offset Bracket
Material Type High Carbon Steel, Spring Tempered
Finish Zinc Phosphate and Oil
Color Silver
Part Features Includes two 1/4" mounting holes
Type High Carbon Steel, Spring Tempered
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000