infrastructure for a connected world

328
Results Found
Results per page:
An image of Disconnect Adapter, non-insulated, couples two female and one male tab (all .250 x .032)
D-250A-C

The vibration resistant disconnect adapter in metallic brass couples two female tabs and one male tab all sized at 0.250 x 0.032 (6.3 x 0.8 mm). The adapter is 0.82" (20.8 mm) long and 0.57" (14.5 mm) wide. It tin-plated, non-insulated, and comes in bottles of 100.

An image of Disconnect Adapter, non-insulated, couples two female and one male tab (all .250 x .032)
D-250A-M

The vibration resistant disconnect adapter in metallic brass couples two female tabs and one male tab all sized at 0.250 x 0.032 (6.3 x 0.8 mm). The adapter is 0.82" (20.8 mm) long and 0.57" (14.5 mm) wide. It tin-plated, non-insulated, and comes in boxes of 1000.

An image of Female Disconnect, non-insulated, 12 - 10 AWG, .250 x .032 tab size, sleeved barrel
D10-250-D

The vibration resistant female disconnect in metallic brass helps overcome the failures caused by high vibration. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 0.72"(18.3 mm) long and 0.3" (7.6 mm) wide. The disconnect is non-insulated, is tin-plated, has a standard barrel configuration and a sleeved barrel. It comes in a boxes of 500.

An image of Female Disconnect, non-insulated, 12 - 10 AWG, .250 x .032 tab size, sleeved barrel
D10-250-L

The vibration resistant female disconnect in metallic brass helps overcome the failures caused by high vibration. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 0.72" (18.3 mm) long and 0.3" (7.6 mm) wide. The disconnect is non-insulated, is tin-plated, has a standard barrel configuration and a sleeved barrel. It comes in bottles of 50.

An image of Female Disconnect, non-insulated, compression tab, 12 - 10 AWG, 0.250 x 0.032 tab size, brass sleeved barrel, 500 pc. package quantity.
D10-250C-D

The vibration resistant female disconnect compressor in metallic brass helps overcome the failures caused by high vibration. It has a tab size of 0.250 x 0.032" inches (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 0.72" (18.3 mm) long and 0.3" (7.6 mm) wide. The disconnect is non-insulated, is tin-platted, has a standard barrel configuration and a sleeved barrel. It comes in boxes of 500.

An image of Male Disconnect, non-insulated, 12 - 10 AWG, .250 x .032 tab size, brazed seam
D10-250M-D

The vibration resistant make disconnect in metallic copper helps overcome the failures caused by high vibration. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 0.72" (18.3 mm) long and 0.25" (6.4 mm) wide. The disconnect is non-insulated, nickel-plated, has a standard barrel configuration and a brazed seam barrel. It comes in boxes of 500.

An image of Male Disconnect, non-insulated, 12 - 10 AWG, .250 x .032 tab size, brazed seam
D10-250M-L

The vibration resistant make disconnect in metallic brass helps overcome the failures caused by high vibration. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 0.72" (18.3 mm) long and 0.25" (6.4 mm) wide. The disconnect is non-insulated, nickel-platted, has a standard barrel configuration and a brazed seam barrel. It comes in a boxes of 50.

An image of Female Disconnect, non-insulated, 16 - 14 AWG, .187 x .032 tab size, sleeved barrel
D14-187-C

The vibration resistant female disconnect in metallic brass helps overcome the failures caused by high vibration. It has a tab size of 0.187 x 0.032" (4.8 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.58" (14.7 mm) long and 0.23" (5.8 mm) wide. The disconnect is non-insulated, tin-plated, has a standard barrel configuration and a sleeved barrel. It comes in a bottles of 100.

An image of Female Disconnect, non-insulated, 16 - 14 AWG, .187 x .032 tab size, sleeved barrel
D14-187-M

The vibration resistant female disconnect in metallic brass helps overcome the failures caused by high vibration. It has a tab size of 0.187 x 0.032" (4.8 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.58" (14.7 mm) long and 0.23" (5.8 mm) wide. The disconnect is non-insulated, tin-plated, has a standard barrel configuration and a sleeved barrel. It comes boxes of 1000.

An image of Female Disconnect, non-insulated, 16 - 14 AWG, .187 x .020 tab size, sleeved barrel
D14-188-C

The vibration resistant female disconnect in metallic brass helps overcome the failures caused by high vibration. It has a tab size of 0.187 x 0.020" (4.8 x 0.5 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.58" (14.7 mm) long and 0.23" (5.8 mm) wide. The disconnect is non-insulated, tin-plated, has a standard barrel configuration and a sleeved barrel. It comes bottles of 100.



328
Results Found
Results per page: