infrastructure for a connected world

22
Results Found
Results per page:
An image of Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 1 AWG - 1/0 (50mm squared) ferrules and ferrules with sleeves (F87 and FSD87 series).
CD-2001-F87

Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 1 AWG - 1/0 (50mm2) ferrules and ferrules with sleeves (F87 and FSD87 series).

An image of Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 2/0 (70mm squared) ferrules and ferrules with sleeves (F89 and FSD89 series).
CD-2001-F89

Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 2/0 (70mm2) ferrules and ferrules with sleeves (F89 and FSD89 series).

An image of Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 3/0 (95mm squared) ferrules and ferrules with sleeves (F90 and FSD90 series).
CD-2001-F90

Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 3/0 (95mm2) ferrules and ferrules with sleeves (F90 and FSD90 series).

An image of Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 4/0 - 250 kcmil (120mm squared) ferrules and ferrules with sleeves (F91 and FSD91 series).
CD-2001-F91

Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 4/0 - 250 kcmil (120mm2) ferrules and ferrules with sleeves (F91 and FSD91 series).

An image of Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 300 kcmil (150mm squared) ferrules and ferrules with sleeves (F92 and FSD92 series).
CD-2001-F92

Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 300 kcmil (150mm2) ferrules and ferrules with sleeves (F92 and FSD92 series).

An image of Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 350 kcmil (185mm squared) ferrules and ferrules with sleeves (F93 series).
CD-2001-F93

Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 350 kcmil (185mm2) ferrules and ferrules with sleeves (F93 series).

An image of Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 400 kcmil (240mm squared) ferrules and ferrules with sleeves (F94 series).
CD-2001-F94

Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 400-500 kcmil (240mm2) ferrules and ferrules with sleeves (F94 series).

An image of Die Insert for CA10 Applicator, crimps Panduit FS75, FSD75, FS76 and FSD76 reel-fed ferrules
CD10-1

Die insert to be used with the CA10 applicator to terminate FS75, FSD75, FS76 and FSD76 Reel Smart™ Continuously Molded Ferrules.

An image of Semi-automatic ferrule installer, crimps Panduit #20 - 14 AWG (0.5 - 2.5mm2) DIN ferrules on reels.
CP-881

A semi-automated tool that provides a quick three step process (wire stripping, ferrule placement, and ferrule crimping) with a cycle time of 1.5 seconds. This tool is used with Panduit continuously molded #20 – 14 AWG (0.5 – 2.5mm2) DIN ferrules on mini-reels of 500 – 5000 pieces for quality, medium to high volume terminations. Included with the tool are color coded die inserts that allow visual matching between parts and die sets for fast efficient change over and reduced mismatching. The CP-881 tool is lightweight and has a built-in handle for easy movement of tool from workstation to workstation for maximum jobsite flexibility and productivity.

An image of 230 Vac Semi-automatic ferrule installer, crimps Panduit 0.5 - 2.5mm2 DIN ferrules on reels.
CP-881/E

A semi-automated tool that provides a quick three step process (wire stripping, ferrule placement, and ferrule crimping) with a cycle time of 1.5 seconds. This tool is used with Panduit continuously molded #20 – 14 AWG (0.5 – 2.5mm2) DIN ferrules on mini-reels of 500 – 5000 pieces for quality, medium to high volume terminations. Included with the tool are color coded die inserts that allow visual matching between parts and die sets for fast efficient change over and reduced mismatching. The CP-881 tool is lightweight and has a built-in handle for easy movement of tool from workstation to workstation for maximum jobsite flexibility and productivity.



22
Results Found
Results per page: