infrastructure for a connected world

An image of Metal Stud Punch Tool
MSPT-1.3


Metal stud punch tool with contoured handle for increased leverage.
NCG Print Part Description Metal stud punch tool with contoured handle for increased leverage.
Type Punch Tool
Application Punch 1-11/32"hole in metal stud
Material Steel and Aluminum
Color Green
Height (In.) 8.25
Height (mm) 210
Length (In.) 20.0
Length (mm) 508
Description Metal stud punch tool
Part Features Contoured Handle and Self-stripping design
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000