infrastructure for a connected world

2
Results Found
Results per page:
An image of 1-1/4
CCT-320

Ratchet cable cutting tool cuts both copper and aluminum solid code cables (AL cable to 600MCM and CU cable to 500MCM) from 1/4" (6mm) to 1" (25mm) and stranded flex cables from 1/4" (6mm) to 1-1/4" (32mm) diameter . Approximate dimensions 10" (254mm) x 3-3/4" (95mm) x 1" (25.4mm). Tool weight 21 oz. (600 g)

An image of 2-1/32
CCT-500

Ratchet cable cutting tool cuts both copper and aluminum solid code and stranded flex cables (AL and CU cable to 1000MCM) up to 2 -1/32" (52mm) diameter. Approximate dimensions 14" (356mm) x 5-1/2" (140mm) x 1" (25.4mm). Tool weight 29.6 oz. (840 g).



2
Results Found
Results per page: