infrastructure for a connected world

8
Results Found
Results per page:
An image of Lithium-Ion Bttry Pwrd Hydraulic Crimp Tool, Die Type, 14 Ton
CT-2930/L

Die type 14 ton crimping tool, 18V lithium-ion battery powered, 120 VAC charger, Jaw opening: 1.65" (41.9mm), Weight: 17.90 lbs. (8.1 kg) with battery, Length: 14.5" (368.3mm), Height: 16.5" (419.1mm), Width: 3.25" (82.6mm).

An image of Lithium-Ion Bttry Pwrd Hydraulic Crimp Tool, Die Type, 14 Ton, CE
CT-2930/LE

Die type 14 ton crimping tool, 18V lithium-ion battery powered, 230 VAC charger, Jaw opening: 1.65" (41.9mm), Weight: 17.90 lbs. (8.1 kg) with battery, Length: 14.5" (368.3mm), Height: 16.5" (419.1mm), Width: 3.25" (82.6mm).

An image of Lithium-Ion Bttry Pwrd Hydraulic Crimp Tool, Die Type, 15 Ton
CT-2940/L

Die type 15 ton crimping tool, 18V lithium-ion battery powered, 120 VAC charger, Jaw opening: 2" (50.8mm), Weight: 24.35 lbs. (11.0kg) with battery, Length: 22" (558.8mm), Height: 10.75" (273.1mm), Width: 3.75" (95.3mm).

An image of Lithium-Ion Bttry Pwrd Hydraulic Crimp Tool, Die Type, 15 Ton, CE
CT-2940/LE

Die type 15 ton crimping tool, 18V lithium-ion battery powered, 230 VAC charger: 2" (50.8mm), Weight: 24.35 lbs. (11.0kg) with battery, Length: 22" (558.8mm), Height: 10.75" (273.1mm), Width: 3.75" (95.3mm).

An image of Lithium-Ion Bttry Pwrd Hydraulic Crimp Tool, Dieless, 6.2 Ton
CT-2980/L

Dieless 6.2 ton crimping tool, 18V lithium-ion battery powered, 120 VAC charger, Jaw opening: 1.50" (38.1mm), Weight 11.75 lbs (8.3 kg) with battery, Length: 14.75" (374.7mm), Height: 15" (381mm), Width: 3" (76.2mm).

An image of Lithium-Ion Bttry Pwrd Hydraulic Crimp Tool, Dieless, 6.2 Ton, CE
CT-2980/LE

Dieless 6.2 ton crimping tool, 18V lithium-ion battery powered, 230 VAC charger, Jaw opening: 1.50" (38.1mm), Weight 11.75 lbs (8.3 kg) with battery, Length: 14.75" (374.7mm), Height: 15" (381mm), Width: 3" (76.2mm).

An image of Lithium-Ion Powered Hydraulic In-Line Crimping Tool, Die Type, 6 Ton
CT-3001

Die type 6 ton in-line crimping tool, 18V lithium-ion battery powered, 120 VAC charger, Jaw opening: 1.8" (45.7mm), Weight: 7.15 lbs. (3.2 kg) with battery, Length: 19.5" (495.3mm), Height: 4.5" (114.3mm), Width: 2.88" (73mm).

An image of Lithium-Ion Powered Hydraulic In-Line Crimping Tool, Die Type, 53 kN, CE Approved
CT-3001/E

Die type 6 ton in-line crimping tool, 18V lithium-ion battery powered, 230 VAC charger; Jaw opening: 1.8" (45.7mm); Weight: 7.15 lbs. (3.2 kg) with battery; Length: 19.5" (495.3mm); Height: 4.5" (114.3mm); Width: 2.88" (73mm).



8
Results Found
Results per page: