infrastructure for a connected world

7
Results Found
Results per page:
An image of Crimping Head, Remote Use
CT-920CH

When partnered as a complete Panduit set, the Panduit® BlackFin® Crimping Tool provides continuous crimping operation. Plus, the open C-crimp head design allows easy loading of crimping dies and connectors, saving time. The crimp tool has a force of 12 tons and crimps #8 AWG – 750 kcmil copper code, #8 AWG – 535 kcmil copper flex, #6 AWG - 600 kcmil aluminum, 10mm2 – 400 mm2 copper class 2 metric, 10mm2 – 300mm2 copper class 5f and 6f metric, #10 AWG – 500 kcmil ferrules and #6 AWG - 250 kcmil copper code Direct Burial Grounding connectors. Includes Parker type quick-connect fitting and heavy duty carrying bag. Recommended for use with Panduit CT-902HP hydraulic pump with CT-900HPH hydraulic hose and CD-920 or CD-930 crimp dies, sold separately.

An image of 12 TON HYDRAULIC CRIMP HEAD
CT-920CH/CCP

12-ton 3-in-1 hydraulic, Crimp, Cut & Punch Universal Crimp head. Crimps Panduit copper compression lugs and splices from: 8 AWG - 750 kcmil copper Code, 8 AWG - 535 kcmil copper flex, metric 10 mm2 - 400 mm2 Class 2r and 10mm2 - 300mm2 Class 5f & 6f , 6 AWG - 600 kcmil aluminum wire. Crimps full range of Panduit copper CTAPF, CTAP, HTCT taps and direct burial GCE grounding connectors up to 1/0 AWG. Crimps large wire ferrules up to 500 kcmil. Includes tool, and nylon carrying case . Uses panduit CD-920 and CD-930 crimp dies,cutting blades and hole punch adapter, sold separately, Converts to a Dieless tool with UA12ID indentor die adapter. sold seperately. Recommended for use with Panduit CT-902HP hydraulic pump and CT-900HPH 10' hydraulic hose.

An image of 12 TON HYDRAULIC CRIMP HEAD
CT-920CH/CV

12-ton hydraulic crimp head. C-head covered with PVC insualtion. Crimps Panduit copper compression lugs and splices from: 8 AWG - 750 kcmil copper Code, 8 AWG - 535 kcmil copper flex, metric 10 mm2 - 400 mm2 Class 2r and 10mm2 - 300mm2 Class 5f & 6f , 6 AWG - 600 kcmil aluminum wire. Crimps full range of Panduit copper CTAPF, CTAP, HTCT taps and direct burial GCE grounding connectors up to 250 kcmil. Crimps large wire ferrules up to 500 kcmil. Includes tool and nylon carrying case . Recommended for use with Panduit CT-902HP hydraulic pump and CT-900HPH 10' hydraulic hose.

An image of Crimp Head, Remote Hydraulic, Die Type, 10.5 Ton, use with CT-8250HP
CT-930LPCH

When partnered as a complete Panduit set, the Panduit® BlackFin® Crimping Tool provides continuous crimping operation. The open C-crimp head design allows easy loading of crimping dies and connectors, saving time. The crimp head even lasts longer in high-volume applications thanks to the low-pressure system. The tool has a crimp force of 7.7 tons and crimps #8 AWG – 600 kcmil copper code. Includes Parker type quick-connect fitting and steel carrying case. Recommended use with Panduit CT-902HP-5K hydraulic pump with CT-900LPHPH hydraulic hose and CD-920 crimp dies sold separately.

An image of Crimp Head, Remote Hydraulic, Die Type, 15 Ton, use with CT-901HP
CT-940CH

When partnered as a complete Panduit set, the Panduit® BlackFin® Crimping Tool provides continuous crimping operation. Plus, the open C-crimp head design allows easy loading of crimping dies and connectors, saving time. The crimping tool has a force of 15 tons and crimps #8 AWG – 1000 kcmil copper code, #8 AWG – 777 kcmil copper flex, #6 AWG - 1000 kcmil aluminum, 10mm2 – 630 mm2 copper class 2 metric, 10mm2 – 300mm2 copper class 5f and 6f metric, #10 AWG – 500 kcmil ferrules and #6 AWG - 250 kcmil copper code Direct Burial Grounding connectors. Includes Parker type quick-connect fitting, heavy-duty carrying bag and CD-940-DAPT die adapter for CD-940 dies. Recommended for use with Panduit CT-902HP hydraulic pump with CT-900HPH hydraulic hose sold separately. CD-940 and CD-920 or CD-930 crimp dies with CD-940-920DA die adapter sold separately.

An image of Crimp Head, Remote Hydraulic, Dieless, 6.2 Ton, use with CT-901HP
CT-980CH

When partnered as a complete Panduit set, the Panduit® BlackFin® 4-point Indenter Dieless Crimping Tool provides continuous crimping operation. Plus, wires can be terminated quickly and easily thanks to a flip-top aluminum crimp head. The crimp tool has a force of 6.2 tons and crimps #4 AWG – 750 kcmil copper code lugs and splices with the ability to take wire ranges and #4 AWG - 600 kcmil aluminum lugs and splices. Includes Parker type quick-connect fitting and heavy-duty carrying bag.

An image of Crimp Head, Remote Hydraulic, Dieless, 4.7 Ton, use with CT-8250HP
CT-980LPCH

Remote hydraulic crimp head provides UL Listed or Recognized and CSA Certified terminations of Panduit copper compression lugs and splices for #4 AWG – 250 kcmil code conductor.

Use with Panduit CT-8250HP hydraulic pump and CT-900LPHPH 10' hydraulic hose.

Specifications:
Output: 4.7 tons
Weight: 6.5 lbs.
Length: 10.5" with coupler
Height: 5.3"
Width: 2.5"

CT-980LPCH includes:
• Tool
• Steel tool case
• Supplied with male Parker type quick-connect fitting assembled to tool



7
Results Found
Results per page: