infrastructure for a connected world

6
Results Found
Results per page:
An image of Crimp Tool, controlled cycle, crimps Panduit non-insulated tubular terminals, lugs, splices and taps
CT-1700

Crimps Panduit #8 – 2 AWG non-insulated tubular terminals (S series), #8 – 1 AWG copper code conductor lugs and splices, #8 – 2 AWG copper flex conductor lugs, #6 – 4 AWG dual rated aluminum lugs and splices and CTAPF10-16 to CTAPF3-12 copper taps. Includes 5-position, color coded rotating die.

An image of Manual Crimping Tool, Heavy Duty, Die Type
CT-720

Manual crimping tool for UL Listed or Recognized and CSA Certified terminations of Panduit copper compression lugs and splices for #8 AWG – 500 kcmil copper code conductor and aluminum compression lugs and splices for #6 AWG – 350 kcmil copper and aluminum code conductors. Provides UL Listed terminations of Panduit® Pan-Term® #8 – 2 AWG vinyl insulated terminals.

Color-coded CD-720 crimping dies, carrying/storage case, and controlled cycle mechanism must be purchased separately.

Specifications:
Output: 6 tons
Weight: 7.7 lbs.
Length: 26"
Handle span: 58" (open), 2.5" (closed)

An image of Crimping Tool Kit with 3 Dies
CT-720-3

Basic tool kit with three dies.
Includes:
• Three dies (CD-720-1 through CD-720-3) for installing #8 AWG – 250 kcmil copper compression connectors
• Carrying/storage case (C-720)

An image of Crimping Tool Kit with Controlled Cycle and 3 Dies
CT-720-3CC

Controlled cycle tool kit with three dies. Controlled cycle mechanism factory installed on crimping tool.
Includes:
• Three dies (CD-720-1 through CD-720-3) for installing #8 AWG – 250 kcmil copper compression connectors
• Carrying/storage case (C-720)

An image of Crimping Tool Kit with 7 Dies
CT-720-7

Basic tool kit with seven dies.
Includes:
• Seven dies (CD-720-1 through CD-720-7) for installing #8 AWG – 500 kcmil copper compression connectors
• Carrying/storage case (C-720)

An image of Crimping Tool Kit with Controlled Cycle and 7 Dies
CT-720-7CC

Controlled cycle tool kit with seven dies. Controlled cycle mechanism factory installed on crimping tool.
Includes:
• Seven dies (CD-720-1 through CD-720-7) for installing #8 AWG – 500 kcmil copper compression connectors
• Carrying/storage case (C-720)



6
Results Found
Results per page: