The TX6A™ Cat 6A copper cable is constructed of 23 AWG copper conductors with FEP Plenum (CMP) insulation. The copper conductors shall be twisted in pairs. All four pairs shall be surrounded by a metallic alien crosstalk barrier tape and a flame retardant, plenum-rated, blue jacket.
Note | Available in North America |
Environment | Indoor |
Performance Level | Category 6a |
Cable Construction | U/UTP |
Flammability Rating | Plenum (CMP) |
LP Rating | LP (0.7A) |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Conductor Gauge (AWG) | 23 |
Color | Blue |
UPC | 61305680137 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 1.7043 |
Std. Ctn. Qty. | 36000 |
Std. Ctn. Volume (cf) | 61.3556 |
Specification Sheets | TX6A 10Gig UTP Copper Cable Std Compliant Plus Specification Sheet COSP503 | English | |
Brochures | Soluciones de Infraestructura Educativa por Panduit y Atlona Folleto CPCB254 | Spanish (Español) | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Certifications | PUP6XHD04** TX6A™ Category 6A, U/UTP, CMP, Copper Cable Health Product Declaration 25436 | English | |
Certifications | Environmental Product Declaration Category 6A Plenum (CMP) Data Networking Cable Certifications | English | |
Certifications | Test Verification of Conformity Cat 6A 4-Connector Unshielded Channel | English | |
Selection Guides | NetKey® Cabling System (cpsg12) | English | |
Technology Briefs | Power over Ethernet Cabling - Impact of 2017 NEC Code Technology Brief | English | |
White Papers | Implementing Wi-Fi 5, 6, and 7 in Educational Facilities 110069260 White Paper WSAT2--SA-ENG | English |