globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The NetKey® Cat 6 UTP RJ45 Punchdown Keystone Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is 100% factory tested to exceed industry standard performance requirements. Contacts are plated with 50 microinches of gold for superior performance. Jacks are individually serialized, and are compatible with keystone interfaces such as NetKey® Faceplates, Modular Patch Panels, and Surface Mount Boxes. The module is blue.

Specifications

Note Punchdown style termination
Product Type Jack Module
Performance Level Category 6
Connector Type Jack Module - Standard
Termination Style Punchdown
Body Material Polycarbonate
Contact Material Plated Phosphor Bronze
Module Type Keystone
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Sub Brand NetKey®
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 75
Maximum Storage Temperature (°F) 167
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Blue
Standards Met Exceeds ANSI/TIA-568-C.2 Category 6 and ISO 11801 Class E Channel and Component Requirements at Swept Frequencies up to 250 MHz. Meets with ANSI/TIA-1096-A, Meets IEC 60603-7 and IEC 60512-99-001, Rated for 2500 Cycles with IEEE 802.3af/802.3at and Proposed 802.3bt Type 3 and Type 4, UL 1863 and CAN/CSA-C22.2 (UL File E129886), and RoHS Compliant
Overall Depth (In.) 1.16
Overall Depth (mm) 29.5
Overall Height (In.) 0.9
Overall Height (mm) 22.9
Overall Length (In.) 1.16
Overall Length (mm) 29.5
Overall Width (In.) 0.65
Overall Width (mm) 16.5

Packaging Detail

UPC 07498357469
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1604

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets NetKey ® Category 6 Punchdown Jack Modules - Spec Sheet English
Specification Sheets Modulos Jack Punchdown Categoria 6 NetKey® Hoja de Especificaciones NKDS28--WW-SPA Spanish (Español)
Videos NetKey Punchdown Jack Module Termination Instruction English
Videos Terminating a NetKey® Jack English
Part Drawings NetKey Cat 5e/6 Punchdwon Jack Module Part Drawing 00075SAW-02 PDF English
Part Drawings Part Drawing DXF 00075SAW-02_00A English
Part Drawings Part Drawing - DWG - 00075SAW-02_00A English
Installation Documents NetKey Category 5e, 6, & 6A Jack Modules: NK406E English
Brochures Copper Cabling Systems - COCB29 English
Certifications ETL NK688M Component Report of Test Certificate (ISO) English
Certifications ETL NK688M Component Report of Test Certificate (TIA) English
Certifications RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation English
Certifications Test Verification of Conformity 102629202CRT‐001 English
Certifications NetKey Punchdown Jacks Health Products Declaration English
Certifications NetKey ® Category 5e, 6 and 6A Punchdown Jack Modules Health Product Declaration 25661 English
Certifications Environmental Product Declaration Panduit RJ45 Jack Modules English
Certifications Performance testing of connecting hardware endurance Third Party Certifications GFT‐OP‐11a English
Flyers Category 6 UTP Guaranteed Headroom Platform North America English
Line Cards NetKey CablingSystem LATAM 2021 Line Card NKLC45 English
Line Cards NetKey Cabling System APAC 2021 Card Line NKLC47 English
Line Cards NetKey Cabling System EMEA 2021 Line Card NKLC46 UK English
Line Cards Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA Spanish (Español)
Selection Guides NetKey® Cabling System (cpsg12) English
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}