The Mini-Com® Faceplate Modular Patch Panel accepts up to 24 Mini-Com Modules for unshielded applications in 1 RU, and mounts to 19 inch and 23 inch racks and cabinets. The panel offers front access and can be identified with adhesive labels and is black.
Product Type | Front Access Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Shield Type | Unshielded |
Number of Ports | 24 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.88 |
Overall Depth (mm) | 22.35 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Color | Black |
UPC | 07498303655 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0427 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4267 |
Specification Sheets | Mini-Com® Modular Patch Panels with Faceplates Specification Sheet OTSP29--WW-ENG | English | |
Specification Sheets | Paneles de Parcheo Mini-Com® con Faceplates Hoja de Especificaciones OTSP29--WW-SPA | Spanish (Español) | |
Videos | The Modular Copper Patch Panels Product Spotlight video | English | |
Part Drawings | Part Drawing - DWG - CPP24WBLY | English | |
Part Drawings | Part Drawing - DXF - CPP24WBLY | English | |
Part Drawings | Mini-Com® 24 Port Modular Patch Panel Part Drawing PDF | English | |
Installation Documents | Mini-Com Modular Faceplate Patch Panels Installation Instructions PN207F | English | |
Brochures | Soluciones de Infraestructura Educativa por Panduit y Atlona Folleto CPCB254 | Spanish (Español) | |
Selection Guides | Modular Patch Panels - Selection Guide | English |