The NetKey® Flat Punchdown Keystone Patch Panel terminates 4-pair, 22–26 AWG, 100 ohm twisted pair cable. These Cat 6 patch panels mount to 19" and 23" racks and incudes 48 ports. The RJ45 interface provides a quick plug and play connection to RJ45 patch cords. This punchdown patch panel is 2 RU, made of steel and is black.
Product Type | Patch Panel Kit |
Termination Style | Punchdown |
Patch Panel Style | Flat |
Performance Level | Category 6 |
Material | CRS |
Wiring Scheme | T568A/T568B |
Number of Ports | 48 |
Module Type | RJ45 |
Number of Rack Units | 2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 1.17 |
Overall Depth (mm) | 29.7 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Overall Length (In.) | 1.17 |
Overall Length (mm) | 29.7 |
Sub Brand | NetKey® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | Meets all TIA/EIA-568-C.2 Category 6 and ISO 11801 2nd Edition Class E channel requirements at swept frequencies up to 250 MHz, Meets ANSI/TIA-568-C.2 and ISO 11801 Category 6 component requirements at swept frequencies up to 250 MHz, Complies with ANSI/TIA-1096A (formerly FCC Part 68); Meets IEC 60603-7, Supports IEEE 802.3af/802.3at and proposed 802.3bt type 3 and type 4 PoE applications, UL 1863 approved, and RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | -14 |
UPC | 07498305581 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2332 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.3321 |
Data Sheets | NetKey® Category 6 Punchdown Patch Panels | English | |
Part Drawings | NetKey 48-Port Category 6 Punchdown Patch Panel: 02479-247 | English | |
Part Drawings | NetKey 48-Port Category 6 Punchdown Patch Panel: 02479-247 | English | |
Part Drawings | NetKey Cat6 48 Port Patch Panel | English | |
Installation Documents | NetKey Punchdown Patch Panels: NK410E | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Flyers | Category 6 UTP Guaranteed Headroom Platform North America | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |