The Panduit® Opticom® Wall Mount Fiber Enclosure is designed to manage and organize fiber distribution when space is limited. The FWME4 features 4 FAP/cassette slots and can be used as an interconnect or cross-connect in any telecommunications room and can use any standard FAP or FMP series adapter panel. The FWME4 is compatible with most Panduit® Mini-Com®, ST, SC and Coax products. It features 4 FAP/cassette slots, is made with steel and comes in black. 16.11”H x 12.25"W x 3.52”D (409.2mm x 311mm x 89.4mm)
Product Type | Fiber Enclosure |
Overall Width (In.) | 16.11 |
Overall Width (mm) | 409.2 |
Overall Depth (In.) | 3.52 |
Overall Depth (mm) | 89.4 |
Overall Height (In.) | 12.25 |
Overall Height (mm) | 311 |
Standards Met | RoHS compliant |
Sub Brand | Opticom® |
Application | Wall Mount Fiber Optic Cable Management |
Color | Black |
UPC | 07498385837 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5453 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Distribuidores de Montaje en Pared Opticom® Hoja de Especificaciones FBSP108 | Spanish (Español) | |
Specification Sheets | Opticom® Wall Mount Enclosures Specification Sheet FBSP108--WW-ENG | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - FWME4(10051-31-R) | English | |
Part Drawings | Part Drawings - DXF - FWME4(10051-31-R) | English | |
Part Drawings | Part Drawings - PDF - FWME4 | English | |
Part Drawings | Part Drawings - ZIP - Wall Mount Products_47 | English | |
Installation Documents | Installation Instructions/Best Practices - FS010 | English | |
Selection Guides | Arquitectura de Referencia para Redes Inalámbricas Dentro de Edificios Guia de Aplicaciones CPAT74--SA-SPA | Spanish (Español) |