The RMEH4BL Thermal Transfer Ribbon is for use with TDP43ME printer for heat shrink, self-laminating, Turn-Tell, tan polyimide, and vinyl cloth labels. It is 300' (91.4 m) long and 4.25" (108 mm) wide. Color Black Hybrid. 1 per package.
Product Type | Thermal Transfer Ribbon |
Compatible Label | Heat Shrink, Self-laminating, Turn-Tell®, Vinyl Cloth Labels |
For Use With | TDP43ME Printer |
Material | Wax/Resin |
Color | Black |
Ribbon Color | Black |
Overall Length (ft.) | 300 |
Overall Length (m) | 91.4 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
UPC | 07498333469 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0302 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 0.3621 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Part Drawings | Thermal Transfer Desktop Printer Ink Ribbons Part Drawing C11739 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Thermal Transfer Hybrid Ribbon Technical Data Sheet | English |