The RMER4BL Thermal Transfer Ribbon is for use with Panduit TDP43ME printers. Compatible labels: Polyester, Continuous Vinyl Tapes, Marker Plates, Raised Panel. Resin material. 4.25" x 300' (108 mm x 91.4 m). Ribbon Color Black. 1 roll per package.
Product Type | Thermal Transfer Ribbon |
Compatible Label | Polyester Labels, Continuous Vinyl Tapes, Marker Plates, Raised Panel Labels |
For Use With | TDP43ME Printer |
Material | Resin |
Color | Black |
Ribbon Color | Black |
Overall Length (ft.) | 300 |
Overall Length (m) | 91.4 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
UPC | 07498333468 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0290 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 0.3474 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Part Drawings | Thermal Transfer Desktop Printer Ink Ribbons Part Drawing C11739 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Technical Data Sheet ResinRibbon | English |