Stainless Steel Metal Edge Clip for Solar Applications. Can be installed on a Panel thickness ranging from 0.051" to 0.098" and can accommodate 1 or 2 wires with a diameter range of 0.200" to 0.300". Use when cable orientation is Perpendicular to the Outer edge of the panel.
Application | For routing PV wires along solar panel modules |
Note | Clips accommodate one to two 10 gauge PV wires for routing perpendicular to the panel edge |
Product Type | Wire Clip |
Body Material | Stainless Steel |
Color | Silver |
Environment | Indoor/Outdoor |
Maximum Bundle Diameter (In.) | 0.3 |
Maximum Bundle Diameter (mm) | 7.6 |
Maximum Compatible Panel Thickness (In.) | 0.098 |
Maximum Compatible Panel Thickness (mm) | 2.5 |
Mount Method | Edge Clip |
Overall Height (In.) | 0.83 |
Overall Height (mm) | 21.1 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.7 |
Resistance Properties | Weather-Resistant |
Standards Met | cULus 1565 (E136577), RoHS Compliant |
Part Features | Rolled Edges, 90˚ Cable Orientation |
UPC | 61305676670 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0134 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.6684 |
Product Bulletins | Metal Solar Edge Clips. | English | |
Videos | Solar Energy Solutions Video 16:9 | English | |
Part Drawings | Solar Metal Edge Clip, 90° Orientation. | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |