The FiberRunner® 1-Port Spillout is used with a 2x2 fitting. The spillout is used to route cable into three separate 1.5 inch (3.8mm) diameter split corrugated tubing.
Application | Data Centers and Telco Central Offices |
Product Type | 1-Port Spillout |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 2X2 Routing System |
Includes | (1) Housing, (1) Retainer |
Material | Polycarbonate/ABS |
Overall Height (In.) | 2.84 |
Overall Height (mm) | 72.1 |
Overall Length (In.) | 2.19 |
Overall Length (mm) | 55.06 |
Overall Width (In.) | 2.07 |
Overall Width (mm) | 52.6 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 2x2 |
Color | Yellow |
UPC | 61305676740 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | FiberRunner 2x2 Global Specification Sheet FRSP28--WW-ENG | English | |
Specification Sheets | FiberRunner 2x2 EMEA LSZH Specification Sheet FRSP23--WW-UKE | UK English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 2x2 Hoja de Especificaciones FRSP28--WW-SPA | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | Fiber-Duct 2X2 and FiberRunner 2X2 1-Port Spill-Out to 1-1/2" I.D. Corrugated Loom Tubing Part Drawing 38388-03 | English | |
Part Drawings | Fiber-Duct 2X2 and FiberRunner 2X2 1-Port Spill-Out to 1-1/2" I.D. Corrugated Loom Tubing Part Drawing DWG | English | |
Part Drawings | Fiber-Duct 2X2 and FiberRunner 2X2 1-Port Spill-Out to 1-1/2" I.D. Corrugated Loom Tubing Part Drawing DXF | English | |
Installation Documents | FiberRunner Spill-Out to 1 1/2" ID Corrugated Tubing Installation Instruction RW111 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |