globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The 4" height x 6" width wire basket is available in a black powdered coated finish. The wire basket can be used in many applications to route cable to the needed location. It’s design enable users to have to cut less wires on a basket with improves risk mitigation.

Specifications

Application Data Centers, Connected Buildings, and Industrial Automation Applications for all Panduit Wire Basket Applications
Product Type Wire Basket
Color Black
Finish/Coating Powder-Coated
Material Steel
Standards Met UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC
System Dimensions 4x6
Part Features NA

Packaging Detail

UPC 61305680207
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.8333
Std. Ctn. Qty. 2
Std. Ctn. Volume (cf) 1.6667
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}