The radius intersection allows you to build tees or crosses in the wire basket. It is intended to be used for 4" high basket. It comes in electro zinc finish
Application | Data Centers |
Color | Silver |
Finish/Coating | Electro Zinc |
Material | Steel |
Standards Met | UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC |
UPC | 61305680429 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4167 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Radius Intersection 90 Bracket, 4" (100mm) H Part Drawing 00510JBF-DC | English | |
Installation Documents | Radius Intersection Installation Instruction FS177 | English | |
Installation Documents | Soportes de Intersección para Bandeja Portacables de Panduit Instrucciones de Instalación FS177-SPA | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English |