The NR1-M Nylon rivet is for use with TNR rivet tool. Mean pull-off force: PVC 90 lbs; Type NE/Type NNC 70 lbs. Mean shear force: PVC 139 lbs; Type NE/Type NNC 126 lbs. Color White. 1000 per package.
Application | Nylon Rivet |
Note | This product is a hygroscopic material. It is recommended to be kept sealed until ready for use. |
Product Type | Rivet |
Color | Natural |
For Use With | TNR Rivet Tool |
Sub Brand | Panduct® |
Material | Nylon 6.6 |
Part Features | Faster installation than using a mounting screw |
UPC | 07498325221 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0811 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.4055 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct (Part 1) Video | English | |
Part Drawings | Part Drawing - DWG - NR1 (D-191) | English | |
Part Drawings | Part Drawing - DXF - NR1 Rivet 36401-09-R1 (01F)-200 | English | |
Part Drawings | Push Rivet (NR1) - Part Drawing 36401-09 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English |