The CD-2001-1-SET Crimp Dies provide circumferential crimp results in terminations with premium electrical and mechanical performance. Color-coded to provide easy matching on connectors while an embossed die index number on the connector barrels provide post crimp inspection. The part number is permanently marked on the crimping die for easy identification and used with the CT-3001/ST and CT-3001/CCP series tools.
Copper Conductor Size (AWG) | 1 |
Metric Class 2r Copper Conductor Size (mm²) | 50 |
Metric Class 5f-6f Copper Conductor Size (mm²) | 50 |
Flex Conductor Size (AWG) | 1 |
Panduit Die Index Number | P37 |
Color Code | Green |
For Use With | CT-3001/ST and CT-3001/CCP Crimping Tool to Crimp #1 AWG Copper Code and Flex Conductor, 50mm² Class 2r and 5f/6f Metric Copper Conductor |
Connection Type | Crimp |
Application | Crimp dies for Copper Panduit Power Connectors and Splices. |
Crimp Profile | Circumferential |
Base Material | Steel |
Finish/Coating | Black Oxide |
Product Type | Crimp Die |
Part Features | Color coded to connector,premium crimp,embosses die number |
UPC | 07498307259 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0231 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Panduit Large Ferrule Dies and the CT-3001 Hydraulic Crimping Tool Video | English | |
Videos | BlackFin Tool CT-3001/CCPBT - Video | English | |
Part Drawings | CD-2001 Die Sets Go/No-Go Specification Part Drawing 02789NBE-DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |