The CT-1570 Contour Crimp™ Terminal Crimp Tool crimps non-insulated terminals, splices, disconnects and, insulated parallel splices. The controlled-cycle mechanism assures high quality, consistent terminations. The ergonomic, extended grip handles with flat surface mounting back assures operator comfort and convenience.
Crimp Profile | Indenter |
Base Material | Steel |
Compatible Connector | Select Terminals, Splices and Disconnects |
Jaw Opening Width (In.) | 2.2 |
Jaw Opening Width (mm) | 55.9 |
Sub Brand | Contour Crimp™ |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Standards Met | CSA Certified, UL Listed |
Product Type | Controlled Cycle Crimp Tool |
Maximum Wire Size (AWG) | #10 |
Minimum Wire Size (AWG) | #22 |
Overall Height (In.) | 1 |
Overall Height (mm) | 24.5 |
Overall Length (In.) | 10.8 |
Overall Length (mm) | 275 |
Weight (Kg) | 0.75 |
Weight (lb) | 1.65 |
UPC | 07498353244 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0600 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | CT-1570 Contour Crimp Crimping Tool Drawing | English | |
Installation Documents | CT-1570 Operation Instructions | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |