Product Type | Butt Splice |
Maximum Copper Conductor Size (AWG SOL) | #18 |
Maximum Copper Conductor Size (AWG STR) | #18 |
Minimum Copper Conductor Size (AWG SOL) | #22 |
Minimum Copper Conductor Size (AWG STR) | #22 |
Maximum Metric Conductor Size (mm²) | 1 |
Minimum Metric Conductor Size (mm²) | 0.5 |
Sub Brand | Pan-Term® |
Copper Conductor Size (AWG) | #22 - #18 |
Barrel Type | Standard |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Base Material | Copper |
Insulation Material | Nylon |
Standards Met | BSN18-C |
Finish/Coating | Tin-Plated |
Color Code | Red |
Overall Length (In.) | 1.15 |
Overall Length (mm) | 29.2 |
Overall Width (In.) | 0.2 |
Overall Width (mm) | 5.1 |
Wire Strip Length (In.) | 9/32 |
Wire Strip Length (mm) | 7.1 |
UL Temperature Rating (°C) | 105 |
UL Temperature Rating (°F) | 221 |
CSA Temperature Rating (°C) | 105 |
CSA Temperature Rating (°F) | 221 |
Part Features | • Designed to splice two solid or stranded wires together to repair or lengthen wires • Butted configuration provides low profile for limited space applications • Internal wire stop assures proper length of insertion into terminal barrel |
UPC | 07498383000 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0063 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0632 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | BlackFin™ CT-2300 Video 16:9 BSN18-C | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Butt Splice | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Terminal Tools Selection Guide | English | |
Selection Guides | Easy Selection Guide for Pan-Term® Terminals Selection Guide D-TMSG11--SA-ENG | English |