infrastructure for a connected world

Conquer the Future with High Speed Data Transport (HSDT)

As data center convergence becomes more commonplace, so do the demands placed on the physical infrastructure.

  • • Need to increase your network’s throughput?
  • • Reduce latency or improve Service Level Agreements (SLAs)?

Panduit High Speed Data Transport (HSDT) systems can help.

HSDT Copper and Fiber Systems

Panduit provides the broadest end-to-end HSDT solutions, offering maximum flexibility and control in the design, layout and deployment of data centers:

  • • Optical fiber
  • • Direct attach copper cable assemblies
  • • Twisted pair copper cabling

An image of a large data center with HSDT high speed fiber and copper cabling
HSDT empowers data center architects and managers to design advanced networks such as fabric-based architectures and FCoE, as well as higher bandwidth deployments such as 10/40/50/100 Gig Ethernet LANs and 8/16/32 Gig Fibre Channel SANs to be deployed independently or in various combinations.

HSDT also works with pre-configured infrastructures, reduce speed-to-deployment, enhances thermal performance, decreases energy usage and decrease total cost of ownership.

An image of the HD Flex fiber cabling system
HD Flex™ Fiber Cabling System
An image of the PanMPO fiber optic connectors
PanMPO™ Fiber Connectors
an image of the signature core fiber optic cabling system
Signature Core™ Fiber Optic Cabling System
an image of qsfp and sfp direct attach copper cable assemblies
QSFP, SFP Direct Attach Copper Cable Assemblies
an image of category 6a utp copper cabling systems
Category 6A UTP Cabling Systems
an image of om3 and om4 multimode fiber optic cable
OM3 and OM4 Multimode Fiber
an image of quicknet fiber optic cabling systems
QuickNet™ Copper and Fiber Cabling Systems
an image of QuickNet™ Fiber optic tapped cassettes
QuickNet™ Fiber Optic Tapped Cassettes

Related Resources