infrastructure for a connected world

Energy Efficient Data Center Cabinet System


Reduce Operational Costs, Lower Power Usage Effectiveness (PUE)

Our Energy Efficient Data Center Cabinet System answers this need with a comprehensive/complete range of cabinets, thermal management and accessories that address power, cooling, space and cable management challenges.  In addition, Panduit collaborates with our global strategic alliances to deliver cabinets are optimized to enhance the performance of their switches, servers and storage equipment.

Improve Energy Efficiency and Optimize Capacity Utilization

Panduit Energy Efficient Cabinets and thermal management solutions are designed to maintain hot/cold air separation to improve cooling efficiency and reduce energy consumption. When combined with a well-designed cooling system, Panduit integrated thermal solution cabinets can help reduce data center energy costs by up to 40 percent*.
*This number is dependent upon various conditions. Speak to a Panduit representative for details.

Cabinet Systems

N-Type Cabinets are specifically designed for higher density switch and server applications.
The  S-Type Cabinets are designed to complement N-Series Cabinets to manage space requirements and provide a complete, optimized physical infrastructure solution for all server and Top of Rack switch architectures.

Containment Systems

Net-Contain™ Universal Aisle Containment System Allows you to reclaim underutilized cooling capacity, reduce energy expense, and reduce CapEx by retrofitting your existing data center with an innovative containment system.
Net-Contain™ Passive Thermal Containment Systems – The Vertical Exhaust Duct (VED) channels hot exhaust air directly into the ceiling plenum to prevent mixing for improved cooling utilization.
Net-ContainTM Containment System  Cold Aisle and  Hot Aisle options provide physical separation between the cold air and the hot exhaust air improving energy efficiency.


Net-Direct™ In-Cabinet Ducting - For equipment that has unique airflow patterns, in-cabinet ducting can be used to optimize cooling system efficiency by establishing front-to-back airflow patterns throughout the cabinet.

Related Resources