infrastructure for a connected world

Providing Solutions that Address Your Most Critical Business Challenges

  image Maximizing facility uptime while simultaneously containing maintenance and repair costs is one of the biggest challenges facing today’s industrial and manufacturing facilities. Mistakes on the jobsite cause delays or rework which increases overall project cost & can lead to missed deadlines.


Short Circuit Protection Solutions

  • 2X Faster installation over cable cleats
  • Up to 50% reduction in material cost
  • 200% increase in labor efficiency


Direct Burial Grounding

  • Install in any weather keeping projects on time and on budget
  • Minimize inventory and tool investment with only 5 part numbers and one crimp die
  • Identify proper installation with quickly and easily with die index numbers embossed on connector body